IESNA:LM-63-2002
[TEST]P821253
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D5-735-24VDC-MQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND MEDIUM DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8014
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 73
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1855.2 1862.3 1866.5 1867.9 1867.9 1867.9 1866.5 1865.1 1866.5 1862.3
1852.4 1841 1828.3 1814.1 1802.8 1809.9 1826.9 1831.1 1831.1 1831.1
1826.9 1836.8 1877.8 1892 1863.7 1856.6 1825.4 1761.7 1655.5 1506.8
1349.6 1178.3 947.4 699.6 429.1 154.4 68 62.3 52.4 41.1
31.2 22.7 15.6 9.9 5.7 2.8 1.4 0 0 0
0 0 0 0 0 0 0 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4
1855.2 1860.9 1863.7 1866.5 1866.5 1866.5 1865.1 1863.7 1865.1 1862.3
1852.4 1841 1828.3 1814.1 1802.8 1809.9 1828.3 1833.9 1832.5 1829.7
1833.9 1835.4 1879.3 1906.2 1869.3 1867.9 1833.9 1770.2 1668.3 1526.6
1368 1193.8 954.5 705.3 419.2 145.9 68 62.3 52.4 41.1
31.2 22.7 15.6 9.9 4.2 2.8 1.4 1.4 0 0
0 0 0 0 0 0 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4
1855.2 1860.9 1865.1 1866.5 1866.5 1867.9 1865.1 1865.1 1866.5 1862.3
1853.8 1842.4 1828.3 1818.4 1808.5 1822.6 1848.1 1853.8 1855.2 1849.5
1863.7 1875 1917.5 1961.4 1937.3 1920.3 1926 1855.2 1754.6 1635.7
1454.4 1267.5 1053.6 781.7 481.5 174.2 66.6 60.9 51 39.7
29.7 22.7 15.6 9.9 5.7 2.8 1.4 1.4 1.4 0
0 0 0 0 0 0 1.4 1.4 1.4 0
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4
1855.2 1860.9 1865.1 1866.5 1866.5 1865.1 1866.5 1866.5 1869.3 1862.3
1855.2 1842.4 1831.1 1821.2 1818.4 1836.8 1866.5 1880.7 1883.5 1889.2
1894.8 1937.3 1989.7 2023.7 2043.5 2039.3 2013.8 1978.4 1875 1750.4
1583.3 1399.2 1140 855.4 536.7 182.7 63.7 58.1 48.1 38.2
28.3 21.2 14.2 9.9 5.7 2.8 2.8 1.4 1.4 1.4
1.4 1.4 1.4 1.4 0 0 0 1.4 1.4 0
0 1.4 1.4 0 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4
1855.2 1860.9 1865.1 1866.5 1865.1 1865.1 1865.1 1867.9 1869.3 1865.1
1855.2 1845.3 1832.5 1822.6 1824 1849.5 1882.1 1894.8 1906.2 1911.8
1934.5 1972.7 2043.5 2105.8 2118.6 2087.4 2120 2074.7 1977 1838.2
1675.3 1467.2 1199.5 909.2 569.3 219.5 58.1 52.4 43.9 34
26.9 18.4 12.7 8.5 5.7 2.8 2.8 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 0 1.4 1.4 1.4
0 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4
1855.2 1859.4 1863.7 1863.7 1862.3 1862.3 1862.3 1865.1 1869.3 1860.9
1852.4 1842.4 1832.5 1822.6 1821.2 1846.7 1884.9 1901.9 1911.8 1916.1
1940.2 1985.5 2067.6 2127.1 2122.8 2118.6 2151.2 2104.4 1994 1863.7
1692.3 1481.3 1227.8 934.7 586.3 213.8 52.4 46.7 39.7 31.2
24.1 17 11.3 7.1 4.2 2.8 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4
1855.2 1860.9 1865.1 1865.1 1863.7 1862.3 1862.3 1866.5 1869.3 1860.9
1850.9 1841 1831.1 1822.6 1819.8 1846.7 1884.9 1901.9 1911.8 1916.1
1938.7 1986.9 2064.8 2127.1 2124.3 2117.2 2144.1 2111.5 1991.1 1852.4
1683.8 1485.6 1225 920.5 572.1 226.6 51 46.7 39.7 31.2
22.7 17 11.3 7.1 4.2 2.8 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4
1855.2 1858 1860.9 1862.3 1859.4 1858 1858 1859.4 1862.3 1856.6
1846.7 1835.4 1824 1814.1 1814.1 1836.8 1873.6 1886.3 1894.8 1897.7
1918.9 1961.4 2032.2 2087.4 2095.9 2078.9 2100.2 2060.5 1960 1816.9
1641.3 1428.9 1182.5 878 548.1 182.7 42.5 38.2 31.2 25.5
18.4 14.2 9.9 5.7 2.8 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4
1855.2 1859.4 1862.3 1860.9 1859.4 1858 1856.6 1856.6 1856.6 1849.5
1841 1829.7 1816.9 1805.6 1801.4 1819.8 1848.1 1859.4 1860.9 1865.1
1873.6 1914.7 1965.6 2006.7 2011 2006.7 1988.3 1944.4 1843.9 1722.1
1545 1338.3 1091.9 805.8 484.3 147.3 31.2 28.3 24.1 18.4
14.2 9.9 7.1 4.2 2.8 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4
1855.2 1855.2 1856.6 1856.6 1853.8 1850.9 1848.1 1848.1 1848.1 1842.4
1832.5 1819.8 1805.6 1791.5 1785.8 1794.3 1815.5 1821.2 1824 1818.4
1825.4 1845.3 1884.9 1916.1 1899.1 1886.3 1872.2 1805.6 1695.2 1562
1387.8 1196.7 974.3 705.3 405 104.8 19.8 18.4 15.6 11.3
8.5 7.1 4.2 2.8 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4
1855.2 1855.2 1855.2 1853.8 1850.9 1848.1 1845.3 1843.9 1841 1835.4
1824 1809.9 1792.9 1773 1756.1 1757.5 1764.6 1761.7 1751.8 1737.6
1726.3 1719.2 1739.1 1753.2 1724.9 1715 1683.8 1617.3 1519.6 1386.4
1229.2 1055 832.7 597.6 330 73.6 7.1 7.1 5.7 4.2
2.8 2.8 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4
1855.2 1855.2 1855.2 1853.8 1850.9 1848.1 1843.9 1842.4 1841 1833.9
1821.2 1805.6 1784.4 1758.9 1741.9 1734.8 1739.1 1729.1 1712.2 1695.2
1669.7 1658.3 1669.7 1649.8 1624.3 1614.4 1583.3 1523.8 1421.8 1287.3
1152.8 982.8 773.2 549.5 296 73.6 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4
1855.2 1853.8 1853.8 1853.8 1849.5 1846.7 1842.4 1841 1841 1832.5
1816.9 1797.1 1771.6 1746.1 1723.5 1717.8 1717.8 1705.1 1682.4 1654.1
1631.4 1608.8 1607.4 1596 1547.9 1535.1 1512.5 1451.6 1365.2 1249.1
1106 948.8 750.6 536.7 288.9 68 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4
1855.2 1852.4 1852.4 1850.9 1849.5 1845.3 1842.4 1842.4 1841 1829.7
1805.6 1777.3 1746.1 1716.4 1689.5 1681 1676.7 1656.9 1630 1591.8
1564.9 1545 1539.4 1528 1484.1 1461.5 1460.1 1416.2 1341.1 1244.8
1113.1 965.8 788.8 572.1 322.9 69.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4
1855.2 1853.8 1853.8 1852.4 1849.5 1845.3 1842.4 1842.4 1839.6 1821.2
1790 1757.5 1720.6 1685.2 1652.7 1644.2 1637.1 1614.4 1576.2 1542.2
1506.8 1499.7 1495.5 1478.5 1438.8 1406.3 1382.2 1370.9 1317 1242
1130.1 994.2 814.3 604.7 358.3 83.6 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4
1855.2 1852.4 1850.9 1849.5 1846.7 1843.9 1841 1841 1838.2 1811.3
1773 1733.4 1690.9 1649.8 1617.3 1604.5 1590.4 1556.4 1515.3 1468.6
1431.8 1409.1 1390.7 1342.5 1242 1107.4 967.2 953.1 912 852.5
778.9 682.6 558 414.9 249.2 60.9 0 0 0 1.4
1.4 0 0 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4
1855.2 1852.4 1852.4 1849.5 1846.7 1842.4 1841 1842.4 1836.8 1804.2
1761.7 1719.2 1671.1 1621.5 1576.2 1555 1535.1 1494.1 1438.8 1379.4
1328.4 1291.5 1244.8 1148.5 967.2 710.9 439 419.2 388 358.3
317.2 269.1 213.8 151.5 86.4 18.4 0 0 0 0
1.4 0 0 1.4 1.4 1.4 1.4 0 1.4 1.4
1.4 1.4 0 1.4 0 0 0 0 1.4 0
0 0 0 0 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4
1855.2 1850.9 1852.4 1848.1 1845.3 1841 1839.6 1839.6 1835.4 1802.8
1754.6 1702.2 1644.2 1587.5 1535.1 1506.8 1471.4 1416.2 1358.1 1284.5
1220.7 1155.6 1077.7 964.4 750.6 457.4 196.8 178.4 162.9 145.9
126 103.4 77.9 53.8 26.9 4.2 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.4
1855.2 1850.9 1850.9 1848.1 1843.9 1841 1838.2 1836.8 1833.9 1805.6
1754.6 1692.3 1627.2 1560.6 1498.3 1454.4 1406.3 1341.1 1261.8 1176.8
1086.2 1011.1 893.6 727.9 518.3 262 77.9 70.8 63.7 56.6
49.6 39.7 28.3 18.4 8.5 1.4 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.4
1855.2 1849.5 1849.5 1846.7 1843.9 1839.6 1835.4 1833.9 1832.5 1805.6
1753.2 1688.1 1617.3 1542.2 1470 1416.2 1356.7 1274.6 1182.5 1077.7
974.3 849.7 706.7 533.9 321.5 133.1 5.7 2.8 1.4 1.4
1.4 1.4 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.4
1855.2 1849.5 1848.1 1846.7 1842.4 1838.2 1833.9 1832.5 1831.1 1805.6
1750.4 1686.7 1613 1533.7 1460.1 1399.2 1332.6 1254.7 1158.4 1053.6
933.3 798.7 652.9 464.5 262 93.5 4.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.4
1855.2 1848.1 1846.7 1845.3 1841 1836.8 1832.5 1831.1 1829.7 1801.4
1749 1683.8 1610.2 1529.5 1454.4 1393.5 1327 1246.2 1151.3 1049.4
921.9 787.4 637.3 458.8 250.7 85 4.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 1.4
